BTT3018EJ
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
CertificationsISO 26262-ready
-
Channels1
-
ClassificationISO 26262-ready
-
Control InterfaceDiscrete
-
Diagnostic FeaturesOutput Status
-
DiagnosticsDigital
-
EAS/Avalanche Energy150 mJ
-
EAS (Energy capability)150 mJ
-
FamilyHITFET™ + 24V
-
ID max7 A
-
IL(LIM) min30 A
-
IL(nom)7 A
-
IL (Short Circuit Current)30 A
-
Load Current7 A
-
MountingSMT
-
Nominal Load Current per channel7 A
-
Operating Temperature-40 °C to 150 °C
-
Planned to be available until at least2039
-
Protection strategyLatch
-
RDS (on) (@ Tj = 150°C) max38 mΩ
-
RDS (on) (@ Tj = 25°C)16 mΩ
-
Recommended Operating Voltage max63 V
-
toff (Turn OFF time) max8 µs
-
ton (Turn ON time) max10 µs
-
VDS max63 V
| Recommended | ||
|
OPN
|
BTT3018EJXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | PG-TDSO-8 | |
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | PG-TDSO-8 |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Single channel device optimized for 24 V
- Electrostatic discharge protection (ESD)
- Overcurrent/-temp protection, clamping
- Over temperature latch shutdown
- Supply pin undervoltage protection
- Dedicated status signal
- Slew-rate control
- PWM: 20kHz, 10%-90% duty cycle
- Green Product (RoHS compliant)
- AEC Qualified